Load Configuration

Note:Load configuration means appending a new configuration to an existing one.
Filename Time Size Action
flash:/startup-config.conf 2023-01-28 22:58:32 1.7K
flash:/boot/startup-config.conf 2022-06-08 09:44:51 1.8K
flash:/startup-config.conf.190227.0 2019-02-27 18:55:07 1.6K
flash:/startup-config.conf.190227.1 2019-02-27 20:21:14 1.1K
flash:/startup-config.conf.190227.2 2019-02-27 22:15:10 1.6K
flash:/startup-config.conf.190228.0 2019-02-28 11:25:44 1.6K
flash:/startup-config.conf.190304.0 2019-03-04 11:14:34 1.7K
flash:/startup-config.conf.190306.0 2019-03-06 12:56:31 1.7K
flash:/startup-config.conf.220512.0 2022-05-12 06:02:01 1.8K
flash:/startup-config.conf.210416.0 2021-04-16 00:44:31 9.5K
flash:/startup-config.conf.210527.0 2021-05-27 06:14:18 14.9K
flash:/startup-config.conf.210527.1 2021-05-27 06:15:40 14.9K
flash:/startup-config.conf.210705.0 2021-07-05 08:11:06 15.0K